??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22130.0162 Precision Index Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22130. - Precision Index Plungers with tapered support / with locking
Bill of material
22130.0162 Precision Index Plunger
BESTNR
Ref. No.
22130.0162
AUS
Version
with locking
POS
position
D1
12 mm
D2
23 mm
D3
n6
20 mm
D4
32 mm
L1
min.
6 mm
L2
3.0 mm
L3
35 mm
L4
13 mm
L5
33.0 mm
L6
40.5 mm
F1
spring load ~
22 N
F2
spring load ~
35 N
G
Weight
127 g
FUNC
Function
Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting, Zentrieren
Embedded user actions